IESNA:LM-63-2002
[TEST]P943450
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53044
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4838.7 4808.4 4744.9 4689.8 4676 4681.5 4698.1 4728.4 4756 4764.2
4767 4808.4 4893.8 5034.4 5268.8 5599.6 6002.2 6487.4 7107.8 7846.7
8684.8 9710.4 10953.9 12368.3 13890.2 15525.1 17093.9 17824.5 16754.8 12947.3
7044.3 1987.9 609.3 361.2 206.8 85.5 0
4838.7 4822.1 4756 4700.8 4687 4689.8 4706.3 4736.7 4761.5 4769.8
4775.3 4819.4 4902.1 5051 5279.8 5613.4 6021.5 6509.5 7146.4 7885.3
8751 9806.9 11100 12484.1 14033.6 15709.9 17245.6 17907.3 16586.6 12657.8
6716.3 1863.8 590 330.8 193 77.2 0
4838.7 4816.6 4753.2 4695.3 4670.5 4673.3 4681.5 4698.1 4709.1 4720.1
4736.7 4783.5 4871.8 5012.4 5244 5550 5941.5 6404.7 7003 7733.6
8646.2 9787.6 11127.6 12616.4 14160.4 15798.1 17344.8 18149.9 17171.1 13672.4
8116.9 2994.2 799.6 397 234.4 91 0
4838.7 4805.6 4744.9 4681.5 4648.4 4640.2 4645.7 4648.4 4648.4 4667.7
4695.3 4747.7 4835.9 4973.8 5172.3 5464.5 5853.3 6327.5 6925.8 7653.7
8640.7 9820.7 11326.1 13021.7 14758.7 16462.5 18053.4 18952.2 18455.9 15869.8
10896 5271.5 1588.1 579 281.2 88.2 0
4838.7 4805.6 4747.7 4681.5 4640.2 4631.9 4637.4 4637.4 4637.4 4659.5
4709.1 4756 4830.4 4949 5128.2 5398.4 5789.9 6277.9 6878.9 7645.4
8657.2 10005.5 11745.2 13804.7 15922.2 17819 19349.2 20319.7 20435.5 19112.1
15241.2 9167.3 3893 992.5 333.6 77.2 0
4838.7 4797.3 4739.4 4673.3 4629.1 4620.9 4629.1 4640.2 4640.2 4662.2
4714.6 4753.2 4811.1 4937.9 5128.2 5398.4 5778.8 6277.9 6890 7697.8
8753.7 10204 12150.5 14524.3 16934 19026.6 20559.6 21701 22401.3 21954.7
19029.4 13360.8 6399.2 2009.9 427.3 99.3 0
4838.7 4805.6 4744.9 4676 4631.9 4620.9 4626.4 4637.4 4637.4 4659.5
4709.1 4761.5 4835.9 4957.2 5144.7 5420.4 5806.4 6291.7 6898.2 7664.7
8676.5 10027.5 11775.5 13804.7 15900.1 17838.3 19437.4 20551.3 20700.2 19244.4
15591.3 9520.2 3741.4 965 278.5 74.4 0
4838.7 4811.1 4753.2 4684.3 4640.2 4629.1 4637.4 4645.7 4654 4676
4711.9 4769.8 4863.5 5004.1 5205.4 5483.8 5878.1 6357.8 6956.1 7706
8698.6 9950.3 11464 13115.4 14805.5 16512.2 18130.6 19037.7 18417.3 15993.8
11207.5 5387.3 1607.4 603.8 286.7 88.2 0
4838.7 4819.4 4758.7 4692.6 4656.7 4651.2 4662.2 4684.3 4703.6 4722.9
4747.7 4797.3 4893.8 5045.5 5271.5 5583.1 5971.8 6443.3 7033.3 7747.4
8651.7 9773.9 11089 12525.4 14025.3 15646.4 17240 18042.4 17198.7 14303.7
9037.7 3551.1 1017.4 485.2 259.2 104.8 0
4838.7 4824.9 4761.5 4695.3 4665 4662.2 4681.5 4720.1 4753.2 4772.5
4791.8 4841.4 4932.4 5086.8 5323.9 5657.5 6065.6 6559.1 7165.7 7899
8748.2 9804.2 11020.1 12384.8 13835 15442.4 16972.6 17573.6 16437.7 12759.8
6992 2106.4 642.4 325.3 173.7 68.9 0
4838.7 4822.1 4761.5 4695.3 4665 4665 4684.3 4720.1 4756 4772.5
4789.1 4830.4 4924.2 5070.3 5304.6 5630 6035.3 6550.8 7160.1 7854.9
8690.3 9702.2 10912.5 12285.6 13669.6 15277 16840.3 17579.2 16619.7 13143
7446.9 2340.8 678.2 352.9 182 63.4 0
